GF3030AJ
F-930-30-B5-J
Product Information Packet PDF
Ship Weight | 68.000 LB |
---|---|
UPC | 781568506783 |
Specs
Motor Mount
56C
Output Speed
58 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
2.47 HP
Output Torque
1978.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B30H71 | BASE-HORIZONTAL POS. A/B 930 | |
FL30HK | OUTPUT FLANGE KIT, STAMP STEEL 930 | |
RBK30B5 | RISER BLOCK KIT 56C/140TC 930 |