GF3021AG
F-921-30-B5-G
Product Information Packet PDF
Ship Weight | 35.000 LB |
---|---|
UPC | 781568183038 |
Specs
Motor Mount
56C
Output Speed
58 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
0.84 HP
Output Torque
691.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B21H71 | BASE-HORIZONTAL POS. A/B 921 | |
B21V81 | BASE-VERTICAL LOW POS. D/F 921 | |
B21V91 | 900 SRS.BASE KIT, B-921-91 C/E | |
B21J92 | BASE-INPUT VERTICAL POS. X/Y 921 | |
FL21HK | OUTPUT FLANGE KIT, STAMP STEEL 921 | |
RBK21B5 | RISER BLOCK KIT 56C/140TC 921 |