GF3018AJ
F-918-30-B5-J
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568435663 |
Specs
Motor Mount
56C
Output Speed
58 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
0.72 HP
Output Torque
470.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B18H71 | BASE-HORIZONTAL POS. A/B 918 | 119.00 USD |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | 165.00 USD |
FL18HK | OUTPUT FLANGE KIT, STAMP STEEL 918 | 149.00 USD |
RBK18B5 | RISER BLOCK KIT 56C/140TC 918 |