GF2032BG
F-932-20-B7-G
Product Information Packet PDF
Ship Weight | 87.000 LB |
---|---|
UPC | 781568185612 |
Specs
Motor Mount
140TC
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
3.85 HP
Output Torque
2383.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B32H71 | BASE-HORIZONTAL POS. A/B 932 | |
B32V81 | BASE-VERTICAL LOW POS. D/F 932 | |
B32V91 | BASE-VERTICAL HIGH POS. C/E 932 | |
FL32HK | OUTPUT FLANGE KIT, STAMP STEEL 932 | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |
RBK32B5 | RISER BLOCK KIT 56C/140TC 932 |