GF2030CJ
F-930-20-B9-J
Product Information Packet PDF
Ship Weight | 72.000 LB |
---|---|
UPC | 781568506776 |
Specs
Motor Mount
180TC
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
3.31 HP
Output Torque
1955.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B30H71 | BASE-HORIZONTAL POS. A/B 930 | |
FL30HK | OUTPUT FLANGE KIT, STAMP STEEL 930 | |
RBK30B9 | RISER BLOCK KIT 180TC 930 |