Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ERH110E2H1AE3
1HP, 3000PRM, 3PH, 50/60HZ, 130, TEAO.230V
Ship Weight | 17.600 LB |
---|---|
UPC | 781568590102 |
Specs
Brand
ABB
Catalog Number
ERH110E2H1AE3
Enclosure Type
Enclosed
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Phase
3
Agency Approvals
CE
CULUS
CULUS
Ambient Temperature
40 °C
Duty Rating
CONT
Electrically Isolated Bearing
Electrically Isolated Bearings
Enclosure
TEAO
Frame Material
Aluminum
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
65
Lifting Lugs
No Lifting Lugs
Motor Lead Termination
Leads W/Special Connector
Motor Type
130-H45
Mounting Arrangement
SPECIAL
Overall Length
10.89 IN
Product Family
General Purpose
Pulley Face Code
Other
RoHS Status
Y
Service Factor
1.00
Shaft Diameter
0.000 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3000 rpm
Speed Code
Other
Motor Standards
Other
Starting Method
Inverter Power
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT # | ERH110E2H1AE3 | YEAR OF MANUFACTURE | ||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | ERH110E2H1AE3-001 | CLASS | F | |||||||||||||||||||||||||||||||||||||||
CUST P/N | IP | 65 | IC | 418 | ||||||||||||||||||||||||||||||||||||||
SER # | WT | 7.983 | KG | |||||||||||||||||||||||||||||||||||||||
HP/KW | 1/.75 | VOLTS | 230 | |||||||||||||||||||||||||||||||||||||||
AMPS | 2.8 | EFF | ||||||||||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 3000 | ENCL | TEAO | HZ | 50/60 | |||||||||||||||||||||||||||||||||||||
NP4557D02 |