Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EMM13552-AP-50
M3AA 132SB 2P B3 5.5KW
Ship Weight | 123.000 LB |
---|---|
UPC | 781568755587 |
Specs
Catalog Number
EMM13552-AP-50
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
5.00 A @ 690 V
9.40 A @ 415 V
9.70 A @ 400 V
9.40 A @ 415 V
9.70 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
5.0 a
Insulation Class
F
IP Rating
IP55
Speed
2911 rpm
2912 rpm
2919 rpm
2912 rpm
2919 rpm
Speed Code
Single Speed
Motor Standards
IEC