English
English
français (Canada)
Go

EL1205

.33HP, 3450RPM, 1PH, 60HZ, 48, 3420LC, OPEN, F1

Product Information Packet PDF

Ship Weight 27.000 LB
UPC 781568481608
Product has been discontinued

Specs

Catalog Number EL1205
Enclosure ODP
Frame 48
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency .330 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
208.0 V @ 60 HZ
115.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.700 A @ 208.0 V
3.200 A @ 115.0 V
1.600 A @ 230.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 72.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.6 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3420LC
Mounting Arrangement F1
Number of Poles 2
Overall Length 9.76 IN
Power Factor 96
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.35
Shaft Diameter 0.500 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EL1205
SPEC. 34F351Y788G1
HP .33
VOLTS 115/208-230
AMP 3.2/1.7-1.6
RPM 3450
FRAME 48 HZ 60 PH 1
SER.F. 1.35 CODE L DES N CL B
NEMA-NOM-EFF 72 PF 96
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL OPEN SN
SFA 4/2.2-2
NP2116L

Parts

Part Number Description Quantity
OC3012F12SP CYL OIL CAP 12MFD/370V 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA