Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EFM3770T-G
7.5HP, 1770RPM, 3PH, 60HZ, 213T, 0738M, TEFC, F
Product Information Packet PDF
Ship Weight | 198.000 LB |
---|---|
UPC | 781568580196 |
Specs
Catalog Number
EFM3770T-G
Enclosure
TEFC
Frame
213T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
240.0 V @ 60 HZ
480.0 V @ 60 HZ
480.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA PREMIUM
NEMA PREMIUM
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
19.000 A @ 240.0 V
9.500 A @ 480.0 V
9.500 A @ 480.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
9.5 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
0738M
Mounting Arrangement
F2
Number of Poles
4
Overall Length
18.45 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EFM3770T-G | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | 07Q183X790G1 | |||||||||||||||||||||||||||||||||||
HP | 7.5 | |||||||||||||||||||||||||||||||||||
VOLTS | 240/480 | |||||||||||||||||||||||||||||||||||
AMPS | 19/9.5 | |||||||||||||||||||||||||||||||||||
RPM | 1770 | |||||||||||||||||||||||||||||||||||
FRAME | 213T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
SF | 1.00 | CODE | J | DES | A | CLASS | F | |||||||||||||||||||||||||||||
NEMA NOM. EFF | 91.7 | PF | 80 | |||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||||||||
ENCL | TEFC | SER | ||||||||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||||
VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
CT6-60H(10:1)VT3-60H(20:1 | ||||||||||||||||||||||||||||||||||||
50HZ 5HP 190/380V 15.8/7.9A | SF1.0 | |||||||||||||||||||||||||||||||||||
NP3441LUA |
Parts
Part Number | Description | Quantity |
---|---|---|
09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
07FH4007SP | PRIMED | 1.000 EA |
09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |