ECP50406LR-4
400HP, 1193RPM, 3PH, 60HZ, 5012, TEFC, F1
Product Information Packet PDF
| Ship Weight | 6,000.000 LB |
|---|---|
| UPC | 781568825549 |
Specs
Catalog Number
ECP50406LR-4
Enclosure
TEFC
Frame
5012
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
400.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
459.000 A @ 460.0 V
Design Code
-
Duty Rating
CONT
Efficiency @ 100% Load
95.8 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
459.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
Heater Included, 120 V
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 1/0 AWG
Motor Type
A50240M
Mounting Arrangement
F1
Number of Poles
6
Power Factor
85
Product Family
General Industrial
Pulley End Bearing Type
Roller
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Service Factor
1.15
Shaft Diameter
4.500 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1193 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T3C
