English
English
français (Canada)
Go

D51100R-BV

100HP, 1150RPM, DC, 2815ATZ, DPG-FV,

Product Information Packet PDF

Ship Weight 1,240.000 LB
UPC 781568463192
Product has been discontinued

Specs

Armature Voltage 500 V
Base Speed 1150 rpm
Enclosure DP
Field Voltage 300 V
Frame C2815ATZ
Frame Material Steel
Output Power 100.000 HP
Agency Approvals CCSA US
Ambient Temperature 40 °C
Armature Current 168.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type STR. SHUNT
Frame Prefix C
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 46.75 IN
Service Factor 1.00
Shaft Diameter 2.374 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. D51100R-BV SPEC NO. T28T1344
FR C 2815ATZ HP 100 DUTY CONT
ENCL. DP RPM 1150/1850 S.F. 1.00
ENCL MOD FORCE VENT VOLTS 500 INSUL F
MAX SAFE SPEED 04500 AMPS 168.00 AMB. 40
FIELD DATA SER.NO.
WINDING STR. SHUNT POWER CODE C
VOLTS 300 D.E. BRG. 75BC02J30X
MAX AMPS @ 25 C 4.15 O.D.E. BRG. 55BC02J30X
HOT AMPS 3.32/1.91 MIN. AMB. 0 TYPE TR
BRUSH:419904051AC
000613006HP

Performance

Parts

Part Number Description Quantity
419904-51AC BRUSH EXTRUDER DUTY C 8.000 EA
034017014AB LCKW 3/8 STD. PLATED 4.000 EA