CTM4312T
50HP, 1180RPM, 3PH, 60HZ, 365T, 1456M, TEAO, F1
Product Information Packet PDF
| Ship Weight | 842.000 LB |
|---|---|
| UPC | 781568408261 |
Specs
Catalog Number
CTM4312T
Enclosure
TEAO
Frame
365T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSAUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
123.000 A @ 230.0 V
61.900 A @ 460.0 V
61.900 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
61.9 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A36052M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
29.70 IN
Power Factor
81
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.374 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| CAT NO | SPEC NO. | P36G3411 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 50 | AMPS | 123/61.9 | VOLTS | 230/460 | DESIGN | B | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 365T | RPM | 1180 | HZ | 60 | C AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| D.E. BRG. | 65BC03JGG30A | PH | 3 | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 65BC03JGG30A | TYPE | P | ENCL | TEAO | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| D.E.BRG.DATA | 6313 | POWER FACTOR | 81 | NEMA NOM EFFICIENCY | 93.6 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E.BRG.DATA | 6313 | MAX CORR KVAR | 14.0 | GUARANTEED EFFICIENCY | 93.0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3/4 LOAD EFF. | 94.1 | NEMA NOM/CSA QUOTED EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | 842 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613007EV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SUIT FOR 208 V @ 133 AMPS | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 500 MIN FPM @ RATED HP AND SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000901002AAA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 067053000B | GASK 320-400 | 1.000 EA |
| 076709000A | C/B Cover - 360 | 1.000 EA |
