English
English
français (Canada)
Go

CSSEWDM3558-5

2HP, 1755RPM, 3PH, 60HZ, 56C, 3538M, TEFC, F1, N

Product Information Packet PDF

Ship Weight 72.000 LB
UPC 781568688601
Product has been discontinued

Specs

Catalog Number CSSEWDM3558-5
Enclosure TEFC
Frame 56C
Frame Material Stainless Steel
Frequency 60.00 Hz
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.200 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 88.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.2 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Finish UNPAINTED
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 3538M
Mounting Arrangement F1
Number of Poles 4
Overall Length 16.13 IN
Power Factor 78
Product Family Washdown All Stainless
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1755 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CSSEWDM3558-5
SPEC. 35Z176P956G2
HP 2
VOLTS 575
AMP 2.2
RPM 1755
FRAME 56C HZ 60 PH 3
SER.F. 1.15 CODE L DES B CLASS H
NEMA-NOM-EFF 88.5 PF 78
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6205 ODE 6205
ENCL TEFC SN
NP1953A05

Performance

Performance at 575 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 10.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 53° C
Temp. Rise @ S.F. Load 63° C
Start Configuration DOL
Break-Down Torque 25.2 LB-FT
Pull-Up Torque 14.9 LB-FT
Locked-Rotor Torque 17.9 LB-FT
Starting Current 19.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 35.0 55.0 69.0 77.0 82.0 84.0 80.0
Efficiency 0.0 80.6 87.1 88.6 88.7 88.1 87.1 88.4
Speed (RPM) 1,799 1,791 1,783 1,773 1,762 1,751 1,740 1,755
Line Amps 1.24 1.33 1.54 1.85 2.21 2.61 3.05 2.45

Performance Curves

Parts

Part Number Description Quantity
36GS3008SP WHITE NEOPREME KO BOX LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA