English
English
français (Canada)
Go

CM7010-57

.75HP, 1425RPM, 3PH, 50HZ, 56C, 3428M, XPFC, F1

Product Information Packet PDF

Ship Weight 42.000 LB
UPC 781568656730
Product has been discontinued

Specs

Catalog Number CM7010-57
Enclosure XPFC
Frame 56C
Frame Material Steel
Frequency 50.00 Hz
Output @ Frequency .750 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 230.0 V @ 50 HZ
400.0 V @ 50 HZ
XP Class and Group CLI GP D; CLII GP F,G
XP Division Division I
Agency Approvals UL
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.700 A @ 400.0 V
2.900 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code N
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type X3428M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.22 IN
Power Factor 61
Product Family Hazardous Location Motor
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1425 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
XP Temp Code T3C

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER.
SPEC. 34-5331Y234G1
CAT.NO. CM7010-57
HP .75 T. CODE T3C
VOLTS 230/400
AMPS 2.9/1.7
RPM 1425
HZ 50 PH 3 CL B
SER.F. 1.00 DES B CODE N
RATING 40C AMB-CONT
FRAME 56C NEMA-NOM-EFF 75.5
USABLE AT 208V PF 61
BLANK
NP1426XPSL

Performance

Performance at 400 V, 50 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 12.817 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 57° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 14.2 LB-FT
Pull-Up Torque 12.6 LB-FT
Locked-Rotor Torque 14 LB-FT
Starting Current 12.34 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 27.0 41.0 52.0 61.0 69.0 74.0 0.0
Efficiency 0.0 54.2 68.1 73.5 75.9 76.4 76.6 0.0
Speed (RPM) 1,498 1,485 1,474 1,463 1,450 1,440 1,424 0
Line Amps 1.34 1.36 1.44 1.55 1.70 1.84 2.05 0.00

Performance Curves

Parts

Part Number Description Quantity
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
34EP3705A01SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA