English
English
français (Canada)
Go

CEM7014-I

1//.75HP, 1760//1460RPM, 3PH, 60//50HZ, 56C

Product Information Packet PDF

Ship Weight 51.000 LB
UPC 781568835968
Product has been discontinued

Specs

Catalog Number CEM7014-I
Enclosure XPFC
Frame 56C
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Output @ Frequency 1.000 HP @ 60 HZ
.750 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
XP Class and Group CLI GP C,D
XP Division Division I
Agency Approvals UL
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.400 A @ 380.0 V
1.500 A @ 460.0 V
2.800 A @ 190.0 V
3.000 A @ 230.0 V
3.100 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type X3520M
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.28 IN
Power Factor 71
Product Family Hazardous Location Motor
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1460 rpm
1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
XP Temp Code T3C

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
SER. TEMP CODE T3C
SPEC. 35X738M492G1
CAT.NO. CEM7014-I
HP 1//.75
VOLTS 230/460//190/380
AMPS 3/1.5//2.8/1.4
RPM 1760//1460 MOTOR WEIGHT 51
HERTZ 60//50 PH 3 CL F DE BRG 6205
SER.F. 1.15 DES B CODE L ODE BRG 6203
FRAME 56C GREASE POLYREX EM
RATING 40C AMB-CONT
USABLE AT 208V 3.1 NEMA-NOM-EFF 85.5 PF 71
NEMA MG-1 PT 5,IP55
NP0977XPSL

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 15 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 36° C
Temp. Rise @ S.F. Load 42° C
Start Configuration DOL
Break-Down Torque 13.5 LB-FT
Pull-Up Torque 8.25 LB-FT
Locked-Rotor Torque 8.52 LB-FT
Starting Current 12.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 29.0 46.0 60.0 69.0 75.0 79.0 74.0
Efficiency 0.0 74.2 82.9 85.4 85.8 85.4 84.5 85.6
Speed (RPM) 1,799 1,790 1,781 1,771 1,760 1,749 1,736 1,754
Line Amps 1.07 1.11 1.24 1.39 1.59 1.83 2.11 1.69

Performance Curves

Performance at 380 V, 50 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 15 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 32° C
Temp. Rise @ S.F. Load 38° C
Start Configuration DOL
Break-Down Torque 12.4 LB-FT
Pull-Up Torque 8.17 LB-FT
Locked-Rotor Torque 8.44 LB-FT
Starting Current 11.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 28.0 44.0 58.0 67.0 74.0 79.0 73.0
Efficiency 0.0 73.1 81.9 84.4 85.0 84.5 83.5 84.6
Speed (RPM) 1,499 1,491 1,482 1,473 1,464 1,453 1,442 1,457
Line Amps 1.05 1.08 1.19 1.32 1.49 1.71 1.96 1.58

Performance Curves

Parts

Part Number Description Quantity
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA