English
English
français (Canada)
Go

BNM3554T-D

1.5HP, 1755RPM, 3PH, 60HZ, 143TY, 3534M, TENV

Product Information Packet PDF

Ship Weight 65.000 LB
UPC 781568453193
Product has been discontinued

Specs

Catalog Number BNM3554T-D
Enclosure TENV
Frame 145TY
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UKCA
WEEE
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 10.0 lb-ft
Current @ Voltage 4.400 A @ 208.0 V
4.200 A @ 230.0 V
4.200 A @ 208.0 V
2.100 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.1 a
Front Face Code Brake Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3530M
Mounting Arrangement F3
Number of Poles 4
Overall Length 16.00 IN
Power Factor 72
Product Family General Purpose
Product Type D-SERIES BRAKE MOTORS
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 35X164G178G2
HP 1.5/1.1KW
VOLTS 208-230/460
AMP 4.2/2.1
R.P.M. (1/MIN) 1770
FRAME 145TY HZ 60 PH 3
SER.F. 1.15 CODE M DES B CL F
NEMA-NOM-EFF 86.5 PF 72
RATING 40C AMB-S1 CONT
CC 010A IP44 IC410 27KG
DE 6205 ODE 6203
ENCL TENV SN
IE3-60HZ-88.1(75%)86.3(50%)
NP1372L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 10.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 80° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 21.02 LB-FT
Pull-Up Torque 12.29 LB-FT
Locked-Rotor Torque 14.9 LB-FT
Starting Current 21.32 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 33.0 54.0 68.0 76.0 81.0 84.0 0.0
Efficiency 0.0 79.1 86.3 88.1 88.3 87.6 86.6 0.0
Speed (RPM) 1,798 1,790 1,783 1,776 1,769 1,761 1,752 0
Line Amps 1.29 1.35 1.52 1.78 2.11 2.47 2.89 0.00

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
46BK0304B01 DBSC-VP-10-MA-230/460 VAC 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA