Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
423400
3030 X 2 STEEL 1/2 X 1/4 KW
Ship Weight | 8.000 LB |
---|---|
UPC | 782475993987 |
Specs
Bore Size
2.00000 IN
Bushing Size
3030
Bushing Type
TAPER-LOCK
Casting Material
STEEL
Bushing Length
3.0313 IN
Key Type
STANDARD
Keyway Size
0.5000 X 0.5000
Parts
Part Number | Description | Quantity |
---|---|---|
400550 | 5/8 11NC X 1 1/4 SOC SET SCR OP | 2.000 EA |