Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
396182
RAPTOR 30HSB 2-1/8" SS
Ship Weight | 9.800 LB |
---|---|
UPC | 782477494673 |
Specs
ATEX Certified
YES
Component Type
SHAFT HUB
Bore Fit
CLEARANCE
Bore Tolerance Standard
AGMA 9002
Lube Type
NON-LUBRICATED
Product Family
Tire
Product Size
30
Shaft Attachment
Finished bore
Shaft Size
2.1250 IN
Speed Rating
5800 rpm
Torque Rating
3651.000 lb-in
Torsional Rigidity
FLEXIBLE
Coupling Style
TIRE