Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
396181
RAPTOR 30HSB 1-3/8" SS
Ship Weight | 10.000 LB |
---|---|
UPC | 782477494666 |
Specs
ATEX Certified
YES
Component Type
SHAFT HUB
Bore Fit
CLEARANCE
Bore Tolerance Standard
AGMA 9002
Lube Type
NON-LUBRICATED
Product Family
Tire
Product Size
30
Shaft Attachment
Finished bore
Shaft Size
1.3750 IN
Speed Rating
5800 rpm
Torque Rating
3651.000 lb-in
Torsional Rigidity
FLEXIBLE
Coupling Style
TIRE
Parts
Part Number | Description | Quantity |
---|---|---|
400086 | 3/8-16X1/2 SOC SETSCR CP(032620016MA) | 2.000 EA |