Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
352191
HSCXT215 HYDROIL SCR CONV REDCR
Ship Weight | 58.000 LB |
---|---|
UPC | 782475584147 |
Nameplate
SIZE | HSCXT215A | OIL CAPACITY U.S QTS. | 0.6 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 352191 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 12.93 | RATING SPEED | 1974 | RATIO | 14.1 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 1974 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
242211 | TD-TDT-TXT2 INPUT SEAL 242203 | 1.000 EA |
352113 | C-SCXT2 OUTPUT SEAL 352111 | 2.000 EA |
352114 | SCXT-C2 OUTPUT SEAL CARRIER | 1.000 EA |
403150 | BEARING CUP | 2.000 EA |
354112 | C4 INPUT SHAFT BRG COVER | 1.000 EA |
034017014AF | 3/8" MED LOCK WASHER CLEAR ZINC 419011 | 13.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 3.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
141511280H | RTV SEALANT 300 ML / 10.14 OZ. | 0.600 OZ |
900287 | TXT/TA2 AIR VENT 3/8-18 NPT | 1.000 EA |
BEC-171 | TORQUE ARM TAG (500/BX) | 1.000 EA |