Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
30Q20L18
30Q20L18 TIGEAR-2 REDUCER
Ship Weight | 89.000 LB |
---|---|
UPC | 782475461950 |
Specs
Gearbox Size
30
Input Style
QUILL
Output Type
LEFT (SOLID A)
Reducer Gear Ratio
20.000
Shaft Diameter
1.375 IN
Sub Family
STANDARD
Frame Size
180
Product Series
TIGEAR II
Special Key Size
No
Special Shaft Length
No
Nameplate
PART NO | 30Q20L18 | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RATIO | 20:1 | SERIAL NUMBER | ||||||||||||||||||||||||||||||||
MAX TORQUE OUT (LB-IN) | 2345 | MAX HP IN | 3.81 | |||||||||||||||||||||||||||||||
MECH RATE@1750RPM&1.0 S.F | ||||||||||||||||||||||||||||||||||
334305 |