Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
253199
TXT305AT ABHS REDUCER
Ship Weight | 86.000 LB |
---|---|
UPC | 782475861095 |
Nameplate
SIZE | ABHS305 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 253199 | OIL-QTY.(QT) | 2.0 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 23.94 | RATING SPEED | 2240 | RATIO | 5.6 | OIL-QTY.(L) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2240 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
241175 |
Parts
Part Number | Description | Quantity |
---|---|---|
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 2.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
351123 | SCXT305A - C1 SHAFT SEAL | 1.000 EA |
243308 | TXT-TDT3 RED BUSH BACKUP PLATE | 2.000 EA |
253176 | TXT-HXT305A BKSTOP COVER GASKET | 1.000 EA |
403101 | BEARING CUP | 1.000 EA |
403127 | BEARING CUP | 2.000 EA |
403132 | BEARING CUP | 1.000 EA |
421109 | RETAINING RING | 2.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 5.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
141511280H | RTV SEALANT 300 ML / 10.14 OZ. | 0.600 OZ |