English
English
français (Canada)
Go

248284

TXT825AS, ASV STRAIGHT BORE REDR
Ship Weight 655.000 LB
UPC 782475208968
Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place. Click here to search for Dodge product.

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

SIZE TXT825AS OIL CAPACITY U.S QTS. 11.0
PART NUMBER 248284
CLASS 1 RATING 106.9 RATING SPEED 1847 RATIO 24.62
MAX. INPUT 1847
404898

Parts

Part Number Description Quantity
248111 TXT8 .002 SHIM (USE PACK 391182) 2.000 EA
248111 TXT8 .005 SHIM USE PACK 391182 1.000 EA
248111 TXT8 .010 SHIM (USE PACK 391182) 1.000 EA
248111 TXT8 .025 SHIM (USE PACK 391182) 1.000 EA
248111 TXT8 .002 SHIM (USE 390048) 2.000 EA
248111 TXT8 .005 SHIM (USE 390048) 1.000 EA
248111 TXT8 .010 SHIM (USE 390048) 1.000 EA
248111 TXT8 .025 SHIM (USE 390048) 1.000 EA
248111 TXT8 .002 SHIM (USE 390038) 2.000 EA
248111 TXT8 .005 SHIM (USE 390038) 1.000 EA
248111 TXT8 .010 SHIM (USE 390038) 1.000 EA
248111 TXT8 .025 SHIM (USE 390038) 1.000 EA
248002 TDT8 T-A RED CSHAFT PINION 1.000 EA
248214 TDT825 T-A RED 1ST RED GEAR 1.000 EA
248332 TXT-TDT8 REDR ST BORE OUTPUT HUB 1.000 EA
248371IA TXT-TDT-TD825A REDR INPUT PINION ASSY 1.000 EA
402057 BEARING CONE 1.000 EA
402147 BEARING CONE 2.000 EA
402148 BEARING CONE 1.000 EA
248209 OUTPUT HUB COLLAR TXT8 2.000 EA
248211 TD-TDT-TXT8, 9, 10 INPUT SEAL 1.000 EA
248217 TD8-TD9 LARGE GEAR KEY 2.000 EA
248220 TD8 THRU TD1125 B STOP CVR GSKT 1.000 EA
248223 TDT8 T-A RED LH CSHAFT COVER 1.000 EA
258021 #18 OUTPUT OIL SEAL CARRIER LH 1.000 EA
258023 #18 INPUT SHAFT OIL SEAL CARRIER 1.000 EA
304624 1/2 X 3/4 DOWELL PIN 2.000 EA
400190 5/8-11 X1-1/4 SOC SS C P 4.000 EA
403072 BEARING CUP 2.000 EA
403105 BEARING CUP 2.000 EA
403106 BEARING CUP 1.000 EA
403143 BEARING CUP 1.000 EA
033102020AM 3/4-10 HEX NUT CLEAR ZINC GR2 (407095) 11.000 EA
032018056FR 3/4-10NC X 7 HHCS CLEAR ZP GR5 411500 2.000 EA
034017014AF 3/8" MED LOCK WASHER CLEAR ZINC 419011 24.000 EA
034017020AF 3/4" MED LKWR ZP (419136) 034017020AB 11.000 EA
430035 3/4 SOC HD PI PLG COATED 3.000 EA
430064 3/4 NPT SQ HD MAGNETIC PLUG 1.000 EA
430079 3/4 MALE PTX1/2 M911 HEX BUSH 1.000 EA
904287 TXT/TA2 AIR VENT 1/2-14 NPT 1.000 EA
907286 TA7315 HNBR OUTPUT SEAL 2.000 EA
BEC-171 TORQUE ARM TAG (500/BX) 1.000 EA
MN1610 TA TXT/HXT REDUCER (250/BX) 2/19 1.000 EA