Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
247434
TXT715AS FLANGE MOUNT REDUCER
Ship Weight | 462.000 LB |
---|---|
UPC | 782476042202 |
Nameplate
SIZE | TXT715AS | OIL CAPACITY U.S QTS. | 8.0 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 247434 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 106.6 | RATING SPEED | 1827 | RATIO | 15.23 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 1827 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
247263 | KEY TXT7 X 3-15/16 | 1.000 EA |
247315 | TDT7 RED OUTPUT OIL SEAL CARRIER | 1.000 EA |
247138 | TXT7 .002 SHIM (ORDER 390444) | 2.000 EA |
247138 | TXT7 .005 SHIM (ORDER 390444) | 1.000 EA |
247138 | TXT7 .010 SHIM (ORDER 390444) | 1.000 EA |
247138 | TXT7 .025 SHIM (ORDER 390444) | 1.000 EA |
247138 | ORDER 390420 SHIM PACK | 2.000 EA |
247138 | ORDER 390420 SHIM PACK | 1.000 EA |
247138 | ORDER 390420 SHIM PACK | 1.000 EA |
247138 | ORDER 390420 SHIM PACK | 1.000 EA |
247138 | TXT7 .002 SHIM (USE PACK 390429) | 2.000 EA |
247138 | TXT7 .005 SHIM (USE PACK 390429) | 1.000 EA |
247138 | TXT7 .010 SHIM (USE PACK 390429) | 1.000 EA |
247138 | TXT7 .025 SHIM (USE PACK 390429) | 1.000 EA |
242113 | TXT2 O/P & TXT6/7 I/P SEAL HNBR | 1.000 EA |
245217 | TD5 SPEED RED 2ND RED GEAR KEY | 2.000 EA |
246220 | TD6-TD7 BACKSTOP COVER GASKET | 1.000 EA |
246226 | BACKSTOP COVER TXT6A-7A | 1.000 EA |
247002 | TXT-TDT7 COUNTERSHAFT PINION | 1.000 EA |
247008 | TXT-TDT-TD715 1ST RED GEAR | 1.000 EA |
247215 | TD-TDT-TXT7 LARGE OUTPUT GEAR | 1.000 EA |
247309 | OUTPUT HUB COLLAR TXT/HXT7 | 2.000 EA |
247310 | TDT-TXT-SCXT7-7A OUTPUT SEAL | 2.000 EA |
247320 | TD7A T-A RED INPUT SEAL CARRIER | 1.000 EA |
247338 | TXT-TDT7 REDR OUTPUT HUB | 1.000 EA |
247370IA | TXT-TDT-TD715A RED INPUT PINION ASSY | 1.000 EA |
304624 | 1/2 X 3/4 DOWELL PIN | 2.000 EA |
400190 | 5/8-11 X1-1/4 SOC SS C P | 4.000 EA |
402058 | BEARING CONE 48290 | 2.000 EA |
402256 | BEARING CONE | 2.000 EA |
403047 | BEARING CUP | 1.000 EA |
403053 | BEARING CUP | 2.000 EA |
403106 | BEARING CUP | 1.000 EA |
403111 | BEARING CUP | 2.000 EA |
033102020AM | 3/4-10 HEX NUT CLEAR ZINC GR2 (407095) | 8.000 EA |
034017020AF | 3/4" MED LKWR ZP (419136) 034017020AB | 8.000 EA |
420128 | 1" X 3-5/8 DOWEL PIN | 2.000 EA |
430035 | 3/4 SOC HD PI PLG COATED | 3.000 EA |
430064 | 3/4 NPT SQ HD MAGNETIC PLUG | 1.000 EA |
430079 | 3/4 MALE PTX1/2 M911 HEX BUSH | 1.000 EA |
443127 | 5/8 X 5/8 X 4 1/2 KEY | 1.000 EA |
904287 | TXT/TA2 AIR VENT 1/2-14 NPT | 1.000 EA |