Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
246520
HXT625AT, ATV 6B TAPER BUSH REDR
Ship Weight | 314.000 LB |
---|---|
UPC | 782475925667 |
Nameplate
SIZE | HXT625AT6B | OIL CAPACITY U.S QTS. | 5.0 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 246520 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 53.1 | RATING SPEED | 2010 | RATIO | 25.13 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2010 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
246166 | TDT6 .002 SHIM (USE PACK 391187) | 2.000 EA |
246166 | TDT6 .005 SHIM (USE PACK 391187) | 1.000 EA |
246166 | TDT6 .010 SHIM (USE PACK 391187) | 1.000 EA |
246166 | TDT6 .025 SHIM (USE PACK 391187) | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 2.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | SHIM .002 TXT6 7 TXT6A | 2.000 EA |
246166 | SHIM .005 USE SHIM PAK 391164 | 1.000 EA |
246166 | SHIM .010 USE SHIM PAK 391164 | 1.000 EA |
246166 | SHIM .025 USE SHIM PAK 391164 | 1.000 EA |
245217 | TD5 SPEED RED 2ND RED GEAR KEY | 2.000 EA |
246065 | BAG PARTS TXT6 | 1.000 EA |
246185 | TDT6 T-A RED C-SHAFT BRG COVER | 1.000 EA |
246187 | TDT6 T-A RED OUTPUT SEAL CARR LH | 1.000 EA |
246220 | TD6-TD7 BACKSTOP COVER GASKET | 1.000 EA |
246226 | BACKSTOP COVER TXT6A-7A | 1.000 EA |
246269 | TXT-TDT6 TB REDR OUTPUT HUB | 1.000 EA |
246270 | TDT6 T-A RED BUSH BACKUP PLATE | 2.000 EA |
246293 | TDT625 1ST REDUCTION GEAR | 1.000 EA |
246294 | TDT6 C-SHAFT PINION | 1.000 EA |
246295 | TDT6 2ND REDUCTION GEAR | 1.000 EA |
304624 | 1/2 X 3/4 DOWELL PIN | 2.000 EA |
402050 | BEARING CONE | 2.000 EA |
402052 | BEARING CONE | 1.000 EA |
402054 | BEARING CONE | 1.000 EA |
402196 | BEARING CONE | 1.000 EA |
402197 | BEARING CONE | 1.000 EA |
403091 | BEARING CUP | 2.000 EA |
403140 | BEARING CUP | 2.000 EA |
403142 | BEARING CUP | 1.000 EA |
403159 | BEARING CUP | 1.000 EA |
032018044DR | 1/2-13NC X 5 1/2 HHCS ZP GR5 411466 | 4.000 EA |
034017014AF | 3/8" MED LOCK WASHER CLEAR ZINC 419011 | 18.000 EA |
034017016AF | 1/2" MED LOCK WASHER CLEAR ZINC 419013 | 8.000 EA |
421055 | RETAINING RING | 2.000 EA |
430033 | 1/2 SOC HD PIPE PLUG DRSEAL | 3.000 EA |
430062 | 1/2 NPT SQ HD MAGNETIC PLUG | 1.000 EA |
904287 | TXT/TA2 AIR VENT 1/2-14 NPT | 4.000 EA |
905286 | TA5215-TD6A-TDT-TXT-SCXT6 O/P SEAL | 2.000 EA |
D8244 | GEAR KEY TXT6 | 2.000 EA |