Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
246150
TXT615AT, ATV TAPER BUSH REDUCER
Ship Weight | 315.000 LB |
---|---|
UPC | 782475207916 |
Nameplate
SIZE | TXT615AT | OIL CAPACITY U.S QTS. | 5.0 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 246150 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 69.3 | RATING SPEED | 1916 | RATIO | 15.33 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 1916 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
246166 | TDT6 .002 SHIM (USE PACK 391187) | 2.000 EA |
246166 | TDT6 .005 SHIM (USE PACK 391187) | 1.000 EA |
246166 | TDT6 .010 SHIM (USE PACK 391187) | 1.000 EA |
246166 | TDT6 .025 SHIM (USE PACK 391187) | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 2.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | ORDER 391165 SHIM PACK | 1.000 EA |
246166 | SHIM .002 TXT6 7 TXT6A | 2.000 EA |
246166 | SHIM .005 USE SHIM PAK 391164 | 1.000 EA |
246166 | SHIM .010 USE SHIM PAK 391164 | 1.000 EA |
246166 | SHIM .025 USE SHIM PAK 391164 | 1.000 EA |
242113 | TXT2 O/P & TXT6/7 I/P SEAL HNBR | 1.000 EA |
245217 | TD5 SPEED RED 2ND RED GEAR KEY | 2.000 EA |
246065 | BAG PARTS TXT6 | 1.000 EA |
246184 | TDT6 T-A RED INPUT SEAL CARRIER | 1.000 EA |
246185 | TDT6 T-A RED C-SHAFT BRG COVER | 1.000 EA |
246187 | TDT6 T-A RED OUTPUT SEAL CARR LH | 1.000 EA |
246220 | TD6-TD7 BACKSTOP COVER GASKET | 1.000 EA |
246226 | BACKSTOP COVER TXT6A-7A | 1.000 EA |
246269 | TXT-TDT6 TB REDR OUTPUT HUB | 1.000 EA |
246270 | TDT6 T-A RED BUSH BACKUP PLATE | 2.000 EA |
246290IA | TDT615 T-A REDUCER INPUT PINION ASSY | 1.000 EA |
246292 | TDT615 1ST REDUCTION GEAR | 1.000 EA |
246294 | TDT6 C-SHAFT PINION | 1.000 EA |
246295 | TDT6 2ND REDUCTION GEAR | 1.000 EA |
304624 | 1/2 X 3/4 DOWELL PIN | 2.000 EA |
402050 | BEARING CONE | 2.000 EA |
402052 | BEARING CONE | 1.000 EA |
402054 | BEARING CONE | 1.000 EA |
403091 | BEARING CUP | 2.000 EA |
403140 | BEARING CUP | 2.000 EA |
403142 | BEARING CUP | 1.000 EA |
403159 | BEARING CUP | 1.000 EA |
032018044DR | 1/2-13NC X 5 1/2 HHCS ZP GR5 411466 | 4.000 EA |
034017014AF | 3/8" MED LOCK WASHER CLEAR ZINC 419011 | 18.000 EA |
034017016AF | 1/2" MED LOCK WASHER CLEAR ZINC 419013 | 8.000 EA |
421055 | RETAINING RING | 2.000 EA |
430033 | 1/2 SOC HD PIPE PLUG DRSEAL | 3.000 EA |
430062 | 1/2 NPT SQ HD MAGNETIC PLUG | 1.000 EA |
904287 | TXT/TA2 AIR VENT 1/2-14 NPT | 1.000 EA |
905286 | TA5215-TD6A-TDT-TXT-SCXT6 O/P SEAL | 2.000 EA |
D8244 | GEAR KEY TXT6 | 1.000 EA |