Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
245558
HXT525CT, CTV TAPER BUSH REDUCER
Ship Weight | 204.000 LB |
---|---|
UPC | 782475671908 |
Nameplate
SIZE | HXT525CT | OIL CAPACITY U.S QTS. | 4.0 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 245558 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 31.3 | RATING SPEED | 2045 | RATIO | 25.56 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2045 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
245139 | ORDER 389719) TXT5B OUTPUT SHIM | 2.000 EA |
245139 | ORDER 389719) TXT5B OUTPUT SHIM | 1.000 EA |
245139 | TXT5B OUTP BRG SHIM .010 | 1.000 EA |
245139 | ORDER 389719) TXT5B OUTPUT SHIM | 1.000 EA |
245139 | ORDER 389732) TXT5B INP SHIM 002 | 2.000 EA |
245139 | ORDER 389732) TXT5B INP SHIM 005 | 1.000 EA |
245139 | ORDER 389732) TXT5B INP SHIM 010 | 1.000 EA |
245139 | ORDER 389732) TXT5B INP SHIM 025 | 1.000 EA |
245139 | ORRDER 389718)TXT5B CS SHIM 002 | 2.000 EA |
245139 | ORDER 389718) TXT5B CS SHIM 005 | 1.000 EA |
245139 | ORDER 389718) TXT5B CS SHIM 010 | 1.000 EA |
245139 | ORDER 389718) TXT5B CS SHIM 025 | 1.000 EA |
430033 | 1/2 SOC HD PIPE PLUG DRSEAL | 6.000 EA |
245114 | TXT-TDT5 REDR BUSH BACKUP PLATE | 2.000 EA |
245220 | TD5 BKSTOP COVER GASKET | 1.000 EA |
245592 | TXT-SCXT-HXT5B OUT SEAL CAR LH | 1.000 EA |
245613 | BAGGED PARTS TXT5 | 1.000 EA |
304624 | 1/2 X 3/4 DOWELL PIN | 2.000 EA |
334277 | TIGEAR 2 SEAL & TXT5A-C,TXT405A I/P SEAL | 1.000 EA |
403016 | BEARING CUP 42584 | 2.000 EA |
403027 | BEARING CUP | 2.000 EA |
403073 | BEARING CUP | 1.000 EA |
403104 | BEARING CUP | 1.000 EA |
032018044DR | 1/2-13NC X 5 1/2 HHCS ZP GR5 411466 | 3.000 EA |
034017014AF | 3/8" MED LOCK WASHER CLEAR ZINC 419011 | 10.000 EA |
034017016AF | 1/2" MED LOCK WASHER CLEAR ZINC 419013 | 10.000 EA |
421107 | RET RING - SMALLEY WSM-375 | 2.000 EA |
430062 | 1/2 NPT SQ HD MAGNETIC PLUG | 1.000 EA |
141511280H | RTV SEALANT 300 ML / 10.14 OZ. | 0.750 OZ |
904286 | TA4207 HNBR OUTPUT SEAL | 2.000 EA |
904287 | TXT/TA2 AIR VENT 1/2-14 NPT | 1.000 EA |
BEC-171 | TORQUE ARM TAG (500/BX) | 1.000 EA |
MN1610 | TA TXT/HXT REDUCER (250/BX) 2/19 | 1.000 EA |