Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
244526
TXT415CT, CTV TAPER BUSH REDUCER
Ship Weight | 145.000 LB |
---|---|
UPC | 782475678372 |
Nameplate
SIZE | TXT415CT | OIL CAPACITY U.S QTS. | 2.25 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 244526 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 31.9 | RATING SPEED | 2118 | RATIO | 15.13 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2118 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
244099 | TXT-TDT4 REDR BUSH BACKUP PLATE | 2.000 EA |
244160 | TXT4A BAGGED PARTS | 1.000 EA |
244493 | TXT-SCXT-HXT4A BACKSTOP COVER | 1.000 EA |
244580IA | TXT-SCXT415A INP SHAFT & PINION | 1.000 EA |
244593 | TXT-SCXT-HXT4A BKSTOP CVR GASKET | 1.000 EA |
403000 | BEARING CUP | 2.000 EA |
403027 | BEARING CUP | 1.000 EA |
403102 | BEARING CUP | 1.000 EA |
403163 | BEARING CUP | 2.000 EA |
421108 | RETAINING RING | 2.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 3.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
900287 | TXT/TA2 AIR VENT 3/8-18 NPT | 1.000 EA |
A73108 | INPUT SEAL TA4207 HNBR | 1.000 EA |
A73109 | SEAL TXT4/TA3203- MAGNA 525 I/P HNBR | 2.000 EA |