Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
244249
TXT425CTV ABHS FLG MT REDUCER
Ship Weight | 145.000 LB |
---|---|
UPC | 782476316105 |
Nameplate
SIZE | TXT425BT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 244249 | OIL-QTY.(QT) | 3.38 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 21.5 | RATING SPEED | 2072 | RATIO | 24.38 | OIL-QTY.(L) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2072 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
241175 |
Parts
Part Number | Description | Quantity |
---|---|---|
421108 | RETAINING RING | 2.000 EA |
A73108 | INPUT SEAL TA4207 HNBR | 1.000 EA |
A73109 | SEAL TXT4/TA3203- MAGNA 525 I/P HNBR | 2.000 EA |
244099 | TXT-TDT4 REDR BUSH BACKUP PLATE | 2.000 EA |
244493 | TXT-SCXT-HXT4A BACKSTOP COVER | 1.000 EA |
244581IA | TXT-SCXT425A INP SHAFT & PINION | 1.000 EA |
244593 | TXT-SCXT-HXT4A BKSTOP CVR GASKET | 1.000 EA |
403000 | BEARING CUP | 2.000 EA |
403027 | BEARING CUP | 1.000 EA |
403102 | BEARING CUP | 1.000 EA |
403163 | BEARING CUP | 2.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 4.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |