Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
243620
TXT305AT FLANGE MOUNT REDUCER
Ship Weight | 86.000 LB |
---|---|
UPC | 782476039585 |
Nameplate
SIZE | TXT305AT | OIL CAPACITY U.S QTS. | 1.5 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 243620 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 23.94 | RATING SPEED | 2240 | RATIO | 5.6 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2240 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 2.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
243139 | ORDER 389706) TXT3A OUTPUT SHIM | 1.000 EA |
243308 | TXT-TDT3 RED BUSH BACKUP PLATE | 2.000 EA |
253176 | TXT-HXT305A BKSTOP COVER GASKET | 1.000 EA |
351123 | SCXT305A - C1 SHAFT SEAL | 1.000 EA |
403101 | BEARING CUP | 1.000 EA |
403127 | BEARING CUP | 2.000 EA |
403132 | BEARING CUP | 1.000 EA |
421109 | RETAINING RING | 2.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 4.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
900287 | TXT/TA2 AIR VENT 3/8-18 NPT | 1.000 EA |
902286 | OIL SEAL HNBR TAII | 2.000 EA |