Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
243526
SCXT325C SCREW CONVEYOR REDUCER
Ship Weight | 86.880 LB |
---|---|
UPC | 782475690824 |
Nameplate
SIZE | SCXT325C | OIL CAPACITY U.S QTS. | 0.75 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 243526 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 14.01 | RATING SPEED | 2100 | RATIO | 24.71 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2100 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
243551IA | TXT-SCXT325A INP SHAFT & PINION | 1.000 EA |
243560 | TXT-SCXT-HXT3A BACKSTOP COVER | 1.000 EA |
243561 | TXT-SCXT-HXT3A BKSTOP CVR GASKET | 1.000 EA |
403094 | BEARING CUP | 3.000 EA |
403127 | BEARING CUP | 2.000 EA |
403139 | BEARING CUP | 1.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 3.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
900287 | TXT/TA2 AIR VENT 3/8-18 NPT | 1.000 EA |
902286 | OIL SEAL HNBR TAII | 2.000 EA |
A73106 | SEAL TXT3 HNBR | 1.000 EA |