Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
243507
HXT315CT, CTV TAPER BUSH REDUCER
Ship Weight | 92.700 LB |
---|---|
UPC | 782475690664 |
Nameplate
SIZE | HXT315CT | OIL CAPACITY U.S QTS. | 1.5 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 243507 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 19.85 | RATING SPEED | 2083 | RATIO | 14.88 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 2083 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
243539 | HXT315A MOTOR ADAPTER | 1.000 EA |
243308 | TXT-TDT3 RED BUSH BACKUP PLATE | 2.000 EA |
243560 | TXT-SCXT-HXT3A BACKSTOP COVER | 1.000 EA |
243561 | TXT-SCXT-HXT3A BKSTOP CVR GASKET | 1.000 EA |
243595 | BAGGED PARTS TXT3A | 1.000 EA |
403094 | BEARING CUP | 3.000 EA |
403127 | BEARING CUP | 2.000 EA |
403139 | BEARING CUP | 1.000 EA |
034017016AF | 1/2" MED LOCK WASHER CLEAR ZINC 419013 | 2.000 EA |
421109 | RETAINING RING | 2.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 3.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |
141511280H | RTV SEALANT 300 ML / 10.14 OZ. | 0.600 OZ |
900287 | TXT/TA2 AIR VENT 3/8-18 NPT | 1.000 EA |
902286 | OIL SEAL HNBR TAII | 2.000 EA |
A73106 | SEAL TXT3 HNBR | 1.000 EA |
BEC-171 | TORQUE ARM TAG (500/BX) | 1.000 EA |
MN1610 | TA TXT/HXT REDUCER (250/BX) 2/19 | 1.000 EA |