Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
242499
SCXT225A WRAPPER REDUCER
Ship Weight | 68.000 LB |
---|---|
UPC | 782475785162 |
Nameplate
SIZE | SCXT225 | OIL CAPACITY U.S QTS. | 2.0 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | 242499 | ||||||||||||||||||||||||||||||||||||||||||||
CLASS 1 RATING | 7.9 | RATING SPEED | 1993 | RATIO | 23.45 | ||||||||||||||||||||||||||||||||||||||||
MAX. INPUT | 1993 | ||||||||||||||||||||||||||||||||||||||||||||
404898 |
Parts
Part Number | Description | Quantity |
---|---|---|
242187IA | TXT225 INPUT PINION | 1.000 EA |
242211 | TD-TDT-TXT2 INPUT SEAL 242203 | 1.000 EA |
352113 | C-SCXT2 OUTPUT SEAL 352111 | 2.000 EA |
354112 | C4 INPUT SHAFT BRG COVER | 1.000 EA |
403150 | BEARING CUP | 2.000 EA |
034017014AF | 3/8" MED LOCK WASHER CLEAR ZINC 419011 | 4.000 EA |
430031 | 3/8 SOC HD PI PLG COATED | 5.000 EA |
430060 | 3/8 NPT SOCKET HD MAGNETIC PLUG | 1.000 EA |