Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
23A30H14
23A30H14 TIGEAR-2 REDUCER
Ship Weight | 59.000 LB |
---|---|
UPC | 782475784349 |
Specs
Gearbox Size
23
Input Style
3 PC COUPLED
Output Type
HOLLOW
Reducer Gear Ratio
30.000
Shaft Diameter
1.438 IN
Sub Family
STANDARD
Frame Size
140
Product Series
TIGEAR II
Special Key Size
No
Special Shaft Length
No
Nameplate
PART NO | 23A30H14 | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RATIO | 30:1 | SERIAL NUMBER | ||||||||||||||||||||||||||||||||
MAX TORQUE OUT (LB-IN) | 1201 | MAX HP IN | 1.42 | |||||||||||||||||||||||||||||||
MECH RATE@1750RPM&1.0 S.F | ||||||||||||||||||||||||||||||||||
334305 |