Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
119726
3525 X 3-3/8-KW BUSHING
Ship Weight | 8.500 LB |
---|---|
UPC | 782476353506 |
Specs
Bore Size
3.37500 IN
Bushing Size
3525
Bushing Type
TAPER-LOCK
Casting Material
IRON
Bushing Length
2.5313 IN
Key Type
SHALLOW
Keyway Size
0.8750 X 0.6250
Parts
Part Number | Description | Quantity |
---|---|---|
417171 | 1/2-13NCX1-1/2 SOC HD CS | 3.000 EA |
443585 | 7/8 X 5/8 X 2-1/2 KEY | 1.000 EA |