Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
119701
3525 X 1-3/16 NK DI
Ship Weight | 11.420 LB |
---|---|
UPC | 782475424221 |
Specs
Bore Size
1.18750 IN
Bushing Size
3525
Bushing Type
TAPER-LOCK
Casting Material
DUCTILE IRON
Bushing Length
2.5313 IN
Key Type
NOT APPLICABLE
Keyway Size
NO KEYWAY
Parts
Part Number | Description | Quantity |
---|---|---|
417171 | 1/2-13NCX1-1/2 SOC HD CS | 3.000 EA |