Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
079559
WSTU-DLEZ-115-SHCR
Ship Weight | 5.600 LB |
---|---|
UPC | 782476799236 |
Specs
Bearing Duty
NORMAL DUTY
Bearing Family
DLOK EZ KLEEN
Bearing Series
210 SERIES
Housing Material
Stainless steel
Housing Type
WIDE SLOT TAKE-UP
Seal Type
TRIPLE-LIP CONTACT
Shaft Size
1.9375 IN
Anti-Rotation Pin
YES
Ball Bearing Housing Series
210 SERIES
Ball Grade
CLASS 24
Ball Material
440 STAINLESS STEEL PER S508
Base to Center Height
NOT APPLICABLE
End Cap Groove
YES
Expansion Type
NON-EXPANSION
Flinger Material
STAINLESS STEEL
Flinger Type
INTERNAL RUBBER LIP FLINGER
Grease Type
FOOD GRADE
Housing Coating
NO COATING
Bearing Inner Ring Material
STEEL
Shaft Attachment
D-LOCK
Bearing Outer Ring Material
STEEL
Self Aligning
SELF CENTERING
Manufacturing Plant Location
Rogersville, TN
Retainer Material
POLYMER
Retainer Type
MAX LIFE CAGE
Ring Size
STANDARD
Parts
Part Number | Description | Quantity |
---|---|---|
034636 | PLASTIC PLUG 1/4-28 HOLE | 1.000 EA |