Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028977
DMCCB-50 CL/BK 90V PSM
Ship Weight | 14.660 LB |
---|---|
UPC | 782475877812 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE CLUTCH & BRAKE
Voltage Rating
90 VDC
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Static Torque
22.00 lb-ft
Nameplate
SPEC NO. | 028977 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 90 VDC | ||||||||||||||
TORQUE | 22 Lb.-Ft. | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
032408 | MODEL 50 C/B POWER SUPPLY | 2.000 EA |
PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |