English
English
français (Canada)
Go

NXR General Purpose Motors

View in Online Catalog

Buying low and medium voltage motors has never been easier. ABB’s N-series general purpose motors combine cost-efficient standardized designs and short lead times with safety, productivity, energy efficiency and reliability. Totally enclosed fan cooled motors, type NXR, General purpose above NEMA motors fit most applications where a highly customized motor is not needed.

Features

  • High efficiency for energy saving
  • 3.5 PU surge capability
  • Suitable for use on a VSD 2:1 CT /  10:1 V (most ratings
  • CSA approved
  • Class I Division II Group C and D approved
  • Cast iron frame and end brackets
  • Space heaters
  • 100 Ohm platinum winding RTDs
  • Class F insulation
  • Insulated ODE bearing
  •  F1 terminal box mounting
  • Provisions for bearing RTDs
  • "LR" shafts have roller bearings and are belted duty
  • "L" shafts have ball bearings and are convertible to roller bearings
  • "S" shafts have ball bearing for coupled duty
  • The paint is a specifically formulated modified epoxy coating with UV protection
  • Performance data, drawings and other information is readily available
  • In-stock or short lead times

Common industries

  • Mining, Aggregate and Cement
  • Forest, Pulp and Paper
  • Power Generation
  • Air Handling
  • Water and Wastewater

Common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Material Handling 
  • Machine Tool

Key Documents