English
English
français (Canada)
Go

Fractional HP Motors

View in Online Catalog
These NEMA frame fractional HP DC motors include both wound field and permanent magnet designs. Wound field designs are available through 3 HP and permanent magnet designs through 5 HP. All are designed for adjustable speed operation from SCR controls. Applications include conveyors, extruders, packaging equipment, mixers, winders, printing presses and metering pumps. Most designs are constructed so a tachometer may be added for closed loop applications and are offered with 90 or 180 VDC armatures and 20:1 constant torque speed range.

Common industries

  • Plastics
  • Printing
  • Packaging

Common applications

  • General purpose including conveyors
  • Material handling equipment
  • Packaging machinery