English
English
français (Canada)
Go

Severe Duty XT Motors

View in Online Catalog

You need a motor that performs at its best in even the most extreme conditions, and ABB’s Baldor-Reliance severe duty XT series delivers. With rugged cast iron frames, condition monitoring capability and the most options right off the shelf, XT series motors give you exactly what you need to keep your business moving, safely and reliably. 
 ​
​XT motors are designed and built in the U.S. by the world’s #1 NEMA motor manufacturer, so they’re available now for fast delivery and installation.  Choose a motor with a reputation for quality that never backs down.​

XT Severe duty

Features

  • 1 - 300 hp (foot mounted & C-Face footed), 1 - 30 hp (C-Face footless)
  • 143T - 449T NEMA frame
  • Division 2, Class I, Groups A, B, C and D
  • 208-230/460, 230/460 and 460 volts
  • IP54 ingress protection
  • Sealed bearings up through 250 frame
  •  Robust cast-iron frame construction
 
  • Compatible with ABB Ability smart sensor
  • Laser-etched nameplate
  • Multi-color leads and enlarged conduit box for ease of connection
  • Gasketed conduit box
  • Suitable for inverter use per NEMA MG1 Part 31.4.4.2
  •  NEMA Premium efficient motors
  • Designed for longevity with 3 year warranty

Common industries

  • Chemical, Oil and Gas
  • Pulp and paper, forest products
  • Cement and aggregate
  • Above ground mining
  • Metals and foundries
  • Water and Waste Water
  • Food processing

Common applications

  • Conveyors
  • Compressors
  • Pumps
  • Gear reducers
  • Fans
  • Other general purpose applications