Submersible/Immersible Motors
Baldor offers submersible motors for both wet & dry pit applications. Wet pit motors use the effluent for cooling and can run 15 minutes in air. Dry pit motors are designed to run continuously in air or submerged.
Product features
All cast iron construction, 416 stainless steel shafts, dual carbon ceramic mechanical seals, two NC thermostats and 25 feet of cable are standard. Dual moisture sensing probes. 1.15 service factor. UL listed motors are Division 1, Class I, group C&D, T3C temp code. 5 year pro-rated warranty. Also inverter capable for 10:1 variable torque in Division 1, Class I, group C&D, with T2A temp code.
Modifications and accessories
Class H insulation system. Inner & outer seal options. Special shaft materials available. One size smaller shaft & flange. Special Paint, cable lengths up to 100'(longer require eng approval). Water jacket design(to reduce frame size requirements).
Common industries
- Municipal and industrial waste water.
Common applications
- Slurry pumps
- Aerators
- Mixers