English
English
français (Canada)
Go

Explosion Proof General Purpose Motors

View in Online Catalog
Our extensive line of Division 1 Explosion Proof motors are designed and built to contain an explosion inside and not propagate it into the surrounding atmosphere. Aproval listings are avalable for Class I (Gas) and or Class II (Dust) hazardous enviroments. Single and three phase designs are suitable for fixed speed, sine wave only operation.

Product features

  • UL & CSA certification
  • Class I Group D, Class II Group F&G Inverter Duty
  • Totally enclosed heavy gauge steel and cast iron construction
  • 60 Hz & 50 Hz data included on the nameplate
  • NEMA Premium® efficiency with a 3 year warranty

Common industries

  • Chemical, oil, & gas
  • Waste water
  • Mining
  • Food & agriculture
  • Plastics & rubber
  • Forest products
  • Medical & pharmaceuticals

Common applications

  • Pumps
  • Compressors
  • Fans and blowers
  • Conveyors