English
English
français (Canada)
Go

Explosion Proof Severe Duty Motors

View in Online Catalog
Suitable to stand up against the most demanding industrial environments where protection against the elements and condensation is needed. Motors come equipped with UL Breather Drains that protect against condensation build up. These motors are designed to protect against hazardous gases, vapors and dusts that have explosive properties. Our highly engineered shaft sealing system protects against all three hazardous dust groups.

product features

UL & CSA listed for Class I (Gas), Group D, Class II (Dust), Group E, F, & G with a T3C temperature code. Totally enclosed cast iron construction. Brass labyrith shaft slingers (Group E) installed on both ends of motor. Normally closed thermostats. Corrosion resistant epoxy finish. Motors have a Class F insulation system and a 1.15 service factor. Super-E® explosion proof motors have NEMA Premium® efficiency and 3 year warranty. Fixed speed sine wave operation only.

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry
  • Water & Waste Water Industry
  • Explosive atmosphere environments

common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Gear Reducers