English
English
français (Canada)
Go

Oil Well Pump - Design D

View in Online Catalog
Baldor•Reliance Oil Well Pump motors are designed for use on beam pumping units, punch presses and applications requiring high torque and high slip.

Features

  • This is currently a custom motor design
  • High slip NEMA Design D electrical design
  • 3-150 hp (TEFC), 3-125 hp (ODP)
  • ODP enclosures available with heavy gauge steel and cast iron frames
  • TEFC cast iron construction enclosures
  • IP55 enclosure, F-2 position conduit box
  • 230, 460, 796 volt
  • Rodent screens on open motors
  • Severe duty features on enclosed motors
  • Shaft slinger, normally closed thermostats
  • Corrosion resistant epoxy finish

Common industries

  • Oil & Gas

Common applications

  • Beam pumping units
  • Punch presses
  • High slip applications
  • Beam pumps
  • Artificial lifts