NEMA 4X Drives
A 115/230vac, Full-Wave Regenerative Variable Speed DC Drive in a NEMA-4X / IP-65 washdown and watertight enclosure. Designed to operate 90 and 180 Volt Permanent Magnet and Shunt Wound DC motors in a bidirectional mode. It provides 4-quadrant operation, which allows forward and reverse torque in both speed directions. Motor overload protection (I x t) will shut down control if the motor is overloaded for a predetermined amount of time. The exclusive Auto-Inhibit circuit allows safe, smooth starting during rapid cycling of the AC line.
Features
- Adjustable accel, decel, current limit, IR comp, min and max speed
- Overload indicating LED
- 5K speed pot
- Anti-demag circuit
- Active bridge circuit
Modifications/Accessories
- Electronic Forward-Dynamic Brake-Reverse Kit
- Mechanical Forward-Dynamic Brake-Reverse Switch
- Run/Jog Switch
- Auto/Manual Kit
- AC Line Switch
- Signal Isolator Board
Common Industries
- Food / Beverage
- Paper / Forest Products
- Unit / Baggage Handling
- Pump / Fluid Handling
Common Applications
- Conveyors
- Packaging Machinery
- Pumps
- Mixers