English
English
français (Canada)
Go

Brake Motors

View in Online Catalog
Baldor Super-E Washdown Duty brake motors meet or exceed NEMA Premium® efficiency and are built to the standards of Baldor’s white Washdown Duty motors. These brake motors have their spring-set brakes mounted opposite the drive end, allowing a NEMA-standard BA dimension. Brake coils are connected inside the conduit box allowing easy access for separate connection when used with an adjustable speed drive.

Features

  • Brake coils are connected inside the conduit box
  • Inverter Spike Resistant insulation system
  • TENV

Common applications

  • Conveyors
  • Pumps

Key Documents

501 catalog