English
English
français (Canada)
Go

Water Cooled Motors

Water cooling is a highly efficient method of transferring heat away from the motor. Cooling efficiency is maintained even at lower speeds, ideal for constant torque applications.

Features

  • Cast aluminum or Steel frames
  • Corrosion class C3M as standard
  • IP55 as standard

Common industries

  • Marine
  • Wind
  • Water & Wastewater
  • Pulp & Paper
  • Rubber & Plastics
  • Printing

Common applications

  • Pumps
  • Thrusters
  • Wind Turbine Generator
  • Extruder
  • Printing Presses
  • Paper Machines
  • Tunnel-Boring Machines