English
English
français (Canada)
Go

Permanent Magnet Motors

The permanent magnet motor range extends the effective nominal speed range of the rugged industry workhorses down to 100 – 850 r/min. The motors can simplify drive systems by effectively eliminating the need of speed reduction devices. They are designed exclusively for frequency converter supply, where they provide high speed accuracy even without speed sensors because they are synchronous motors without rotor slip.

Features

  • Cast iron frame
  • Rotor magnetization by permanent magnets 
  • IP55 as standard 
  • Air or liquid cooled

Common industries

  • Water & Waste Water
  • Pulp & Paper
  • Air Handling

Common applications

  • Pumps
  • Fans
  • Mixers
  • Power Generation
  • Paper Machine