English
English
français (Canada)
Go

Brake Motors

ABB's brake motors are standard motors modified for braking applications. The electromagnetic disc brake is powered, either DC or three phase AC current, from a rectifier located in the terminal box.

Features

  • Die cast aluminum frame
  • Motor protection IP55 as standard
  • Brake protection IP23S
  • Mounting in any position
  • Greased for life bearings
  • Class F insulation with Class B rise
  • AC or DC brake coils
  • 50 or 60hz operation

Common industries

  • Chemical, Oil, & Gas
  • Food, Beverage, Pharmaceutical
  • HVAC
  • Marine
  • Metal processing
  • Mining
  • Pulp & Paper
  • Rubber & Plastics
  • Wind

Common applications

  • Conveyors
  • Cranes & Hoist
  • Yaw